1.10.10.12 EXTERNAL_INT_PIN Enum

C

The External Interrupt Pins vary based on device family. Refer to the generated header file for the actual values.

Summary

Identifies the active external interrupt pins.

Description

This enumeration identifies the external interrupt pins for which interrupt option is enabled in EVIC manager.

Remarks

None