1.36.8.1 MEM2MEM_TRANSFER_WIDTH Enum

C

typedef enum
{
    /*8-bit (Byte) transfers*/
    MEM2MEM_TRANSFER_WIDTH_BYTE,
    
    /*16-bit (HalfWord) transfers*/
    MEM2MEM_TRANSFER_WIDTH_HALFWORD,
    
    /*32-bit word transfer*/
    MEM2MEM_TRANSFER_WIDTH_WORD,
    
} MEM2MEM_TRANSFER_WIDTH;

Summary

Identifies the transfer width to be used.

Description

This enumeration lists the possible transfer widths that can be used.

Remarks

None.