2.83.15 POWER_LOW_POWER_MODE Enum

C

The available low power modes vary based on device family. Refer to the generated header file for the actual values.

Summary

Identifies low power mode options

Description

This enumeration identifies possible low power mode options for the selected device

Remarks

Not all the options are available for all the devices. MCC will generate only the applicable options for the selected device. Check device datasheet for more information.