3.32.23.6 SMC_ErrorLocationGet Function
C
uint32_t SMC_ErrorLocationGet(uint8_t position)
Summary
Find and returns error location of memory.
Description
Find and returns error location of memory.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| position | Number of bits of the sector + ecc |
Returns
Returns error location of memory.
Remarks
None.