3.42.2 Analog Digital Converter (ADC)

  • 8-bit, 10-bit or 12-bit resolution

  • Up to 1,000,000 samples per second (1 MSPS)

  • Differential and single-ended inputs

  • Five internal inputs

  • Single, continuous, and sequencing options

  • Windowing monitor with selectable channel

  • Built-in internal reference and external reference options

  • Event-triggered conversion for accurate timing (one event input)

  • Optional DMA transfer of conversion settings or result

  • Hardware gain and offset compensation

  • Averaging and oversampling with decimation to support up to 16-bit result

  • Selectable sampling time

  • Flexible Power or Throughput rate management

Using The Library

ADC Sample:

#include <stddef.h>                     // Defines NULL
#include <stdbool.h>                    // Defines true
#include <stdlib.h>                     // Defines EXIT_FAILURE
#include <stdio.h>
#include "definitions.h"                // SYS function prototypes

#define ADC_VREF                (3.3f)
#define DAC_COUNT_INCREMENT     (31U)  // equivalent to 0.1V(0.1 / (3.3 / ((2^10) - 1))) 
#define DAC_COUNT_MAX           (1023U)

uint16_t adc_count;
float input_voltage;
/* Initial value of dac count which is midpoint = 1.65 V*/
uint16_t dac_count = 0x200;   

void switch_handler(uintptr_t context )
{
    /* Write next data sample */
    dac_count = dac_count + DAC_COUNT_INCREMENT;
    
    if (dac_count > DAC_COUNT_MAX)
            dac_count=0;    
    
    DAC_DataWrite(dac_count);
}

// *****************************************************************************
// *****************************************************************************
// Section: Main Entry Point
// *****************************************************************************
// *****************************************************************************

int main ( void )
{
    /* Initialize all modules */
    SYS_Initialize ( NULL );
    
    printf("\n\r---------------------------------------------------------");
    printf("\n\r                    ADC Sample Demo                 ");
    printf("\n\r---------------------------------------------------------\n\r");
    
    ADC0_Enable();
    SYSTICK_TimerStart();
    EIC_CallbackRegister(EIC_PIN_3, switch_handler, (uintptr_t) NULL);
    DAC_DataWrite(dac_count);
    while (1)
    {
        /* Start ADC conversion */
        ADC0_ConversionStart();

        /* Wait till ADC conversion result is available */
        while(!ADC0_ConversionStatusGet())
        {

        };

        /* Read the ADC result */
        adc_count = ADC0_ConversionResultGet();
        input_voltage = (float)adc_count * ADC_VREF / 4095U;

        printf("ADC Count = 0x%03x, ADC Input Voltage = %d.%02d V \r", adc_count, (int)input_voltage, (int)((input_voltage - (int)input_voltage)*100.0));
        
        SYSTICK_DelayMs(500);
    }

    /* Execution should not come here during normal operation */

    return ( EXIT_FAILURE );
}

Library Interface

Analog Digital Converter peripheral library provides the following interfaces:

Functions

NameDescription
ADCx_InitializeInitializes given instance of ADC peripheral
ADCx_EnableEnables given instance of ADC peripheral
ADCx_DisableDisables given instance of ADC peripheral
ADCx_ChannelSelectSelects ADC input channel
ADCx_ConversionStartStarts the ADC conversion with the software trigger
ADCx_ConversionStatusGetReturns the status of the conversion of the channel
ADCx_ConversionResultGetReturns the conversion result of the channel
ADCx_ConversionSequenceIsFinishedReturns the status of automatic sequence conversion
ADCx_WindowMonitorStatusGetReturns the status of the window monitor flag
ADCx_ComparisonWindowSetReturns the status of automatic sequence conversion
ADCx_CallbackRegisterRegisters the function to be called from interrupt

Data types and constants

NameTypeDescription
ADC_STATUSEnumIdentifies ADC interrupt flag status
ADC_POSINPUTEnumIdentifies ADC positive input pin to select
ADC_NEGINPUTEnumIdentifies ADC negative input pin to select
ADC_CALLBACKTypedefDefines the data type and function signature for the ADC peripheral callback function