2.3.99 ADC_POSINPUT Enum
C
The ADC positive input vary based on device family. Refer to the generated header file for the actual positive input types and values.
Summary
Identifies ADC positive input pin to select.
Description
Enum for the possible positive MUX input selections for the ADC.
Remarks
None.