2.2 Multiword Instructions
As defined by Table 2-3 through Table 2-13, almost all instructions consume one instruction word (32 bits), with
the exception of the CALL and GOTO instructions, which
are program flow instructions listed in Table 2-9. These instructions require two words of memory because their opcodes
embed large literal operands.