6.1 Configuring QoS Egress Port Schedulers using Web GUI
To configure the QoS egress port schedulers, perform the following steps:
- To enable Tag Class on the Ergress Port and to enable VLAN hybrid on both Ingress & Egress ports, see Time Aware Shaper.
- Click QOS >
Port Scheduler. The QoS Egress Port
Schedulers page opens.
Figure 6-1. QoS Egress Port Scheduler
- Click the port (Port 2 is considered)
to be configured . The QoS Egress Port Scheduler and Shapers Port
2 page opens.
Figure 6-2. QoS Egress Port Scheduler and Shapers Port 2 - Select the Cut-through check box for the Egress port.
- Click Save.