17.5 Context Switching
The compiler will automatically link code into your project which saves the current status when an interrupt occurs and then restores this status when the interrupt returns.
The compiler will automatically link code into your project which saves the current status when an interrupt occurs and then restores this status when the interrupt returns.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.