22 Preprocessing
All C/C++ source files are preprocessed before compilation. Assembly source files that use the .S extension (upper case) are also preprocessed. A large number of options control the operation of the preprocessor and preprocessed code, see 5.7.8 Options for Controlling the Preprocessor.