13 Operators and Statements
The MPLAB XC32 C/C++ Compiler supports all ANSI operators. The exact results of some of these are implementation-defined. Implementation-defined behavior is fully documented in 26 C Implementation-Defined Behavior. The following sections illustrate code operations that are often misunderstood, as well as additional operations that the compiler is capable of performing.