7.2.1 CP0 Register Definitions Header File
The CP0 register definitions header file (cp0defs.h) is a file that
contains definitions for the CP0 registers and their fields. In addition, it contains
macros for accessing the CP0 registers. These macros are defined in
cp0defs.h so the application code should #include
<cp0defs.h>.
The CP0 register definitions header file is located in the
pic32mx/include directory of your compiler installation directory.
Some compiler-specific header files are located in the
./lib/gcc/pic32mx/4.8.3/include-fixed/limits.h directory rather
than in /pic32mx/include.
The CP0 register definitions header file is automatically included when you include the
generic device header file, xc.h.
The CP0 register definitions header file was designed to work with either Assembly or C/C++ files. The CP0 register definitions header file is dependent on macros defined within the processor generic header file.