12.1 Enabling Fixed-Point Arithmetic Support
Fixed-point arithmetic support is enabled by default by the MPLAB XC32
C/C++ compiler, allowing use of built-in fixed-point types, literals and operators. The
<stdfix.h> header may be included to provide convenient
definitions as described in 12.2 Data Types.
The compiler automatically enables
support for the DSP-enhanced core when you are compiling for an appropriate PIC32 target
device as selected by the -mprocessor option.