31.1 Overview
This library supports both the Application Input/Output debugging feature and the PIC32 Starter Kit Debug I/O feature.
This library supports both the Application Input/Output debugging feature and the PIC32 Starter Kit Debug I/O feature.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.