31.3 PIC32 Debugging Support Header

The <sys/appio.h> header file contains conditional-compilation directives that cause the compiler to pull in the correct aliased functions. In addition, it provides macros that simplify enabling and disabling the debugging feature.