31.1.2 Starter Kit Debug Print Mechanism with DBPRINTF() and DBSCANF()
A similar target input/output feature is available for the PIC32 Starter Kit (DM320001) featuring the PIC32MX360F512L MCU and the PIC32 USB Starter Board (DM320003) featuring the PIC32MX460F512L MCU.
The print output functionality is routed to the Output window on the MPLAB PIC32MX tab of the interface window.
For input using the Starter Kit, MPLAB IDE uses a TargetIN window. To send text to the target, type your text into the Enter Information to be Sent to Target box and click Send.