5.7.3.9 Unsigned-char Option
The -funsigned-char option forces a plain
char objects to have an unsigned type.
By default, the plain
char type is equivalent to signed char, unless the
-mext=cci option has been used, in which case it is equivalent to
unsigned char. The -funsigned-char (or
-fno-signed-char option) makes this type explicit.
Consider explicitly stating the signedness of char
objects when they are defined, rather than relying on the type assigned to a plain
char type by the compiler.