5.7.3.8 Unsigned-bitfields Option

The -funsigned-bitfields option control the signedness of a plain int bit-field type.

By default, the plain int type, when used as the type of a bit-field, is equivalent to signed int. This option specifies the type that will be used by the compiler for plain int bit-fields. Using the -funsigned-bitfields or the -fno-signed-bitfields option forces a plain int to be unsigned.

Consider explicitly stating the signedness of bit-fields when they are defined, rather than relying on the type assigned to a plain int bit-field type.