31.3.6 DBPUTC(char c)

Description

Writes a single char to the output mechanism

Include

<sys/appio.h>

Remarks

Behaves as ((void)0) when APPIN/APPOUT debugging or Starter Kit I/O debugging is not enabled via the -mappio-debug or –DPIC32_STARTER_KIT option.