5.7.1.21 No-hi-addr-opt Option
The -mno-hi-addr-opt option disables certain optimizations associated with the
access of special function registers (SFRs).
The employs a SFR Access Efficiency feature, which adds the address
attribute to peripheral SFRs defined in the processor header file. Compiler
optimizations use this information to reduce the number of registers required to access
multiple SFRs from within a single function and to remove redundant load instructions.
This feature is enabled by default at optimization levels -O2,
-Os, and -O3.
If you are building a static library that accesses an SFR and you want that same prebuilt library
to work across devices that may have the SFRs located at a different address (for
example, the TMR1 SFR object is located at different addresses on
different devices), compile your library with the -mno-hi-addr-opt
option. This will result in larger code, but the SFR address will be determined at link
time.