8.11.9 Noload Variable Attribute
The noload attribute causes the variable or function to be
placed in a section that has the noload attribute set. This
attribute tells consumers of the ELF file not to load the contents of the
section. This attribute can be useful when you just want to reserve memory
for something, but you don't want to clear or initialize memory.