32.4.9.5 Additional Sample-and-Hold Capacitance
Additional capacitance can be added in parallel with the internal Sample-and-Hold capacitor (CHOLD) by using the ADCAP register. This register selects a digitally programmable capacitance that is added to the ADC conversion bus, increasing the effective internal capacitance of the Sample-and-Hold capacitor in the ADC module. This is used to improve the match between internal and external capacitance for a better sensing performance. The additional capacitance does not affect analog performance of the ADC because it is not connected during conversion.