8.5 Device ID and Revision ID
The 14-bit Device ID word is located at address 8006h and the 14-bit Revision ID is located at 8005h. These locations are read-only and cannot be erased or modified.
Development tools, such as device programmers and debuggers, may be used to read the Device ID, Revision ID and Configuration Words. Refer to the “NVM - Nonvolatile Memory Control” section for more information on accessing these locations.