14.1 Selectable Clock Sources
The WDT can derive its time base from either the 32.768 SOSC or the 31 kHz LFINTOSC as selected by the WDT Clock Source Select (CS) bit.
Important: Time intervals
detailed in this section are based on a minimum nominal interval of 1 ms generated from
the LFINTOSC clock source.