9.1 Program Memory Organization
The enhanced mid-range core has a 15-bit Program Counter capable of addressing 32K x 14 program memory space. The table below shows the memory sizes implemented. Accessing a location above these boundaries will cause a wrap-around within the implemented memory space.
The Reset vector is at 0000h and the interrupt vector is at 0004h. Refer to the “Interrupts” chapter for more details.
| Device | Program Memory Size (Words) | Last Program Memory Address |
|---|---|---|
| PIC16F18054 | 4,096 | 0FFFh |
| PIC16F18055 | 8,192 | 1FFFh |
| PIC16F18074 | 4,096 | 0FFFh |
| PIC16F18075 | 8,192 | 1FFFh |