29.8.1 CLCSELECT
| Name: | CLCSELECT |
| Offset: | 0x0596 |
CLC Instance Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLCT[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – SLCT[2:0] CLC instance selection
| Value | Description |
|---|---|
| n | Shared CLC registers of instance n+1 are selected for read and write operations |