31.3.3.1 Special Considerations
Break Character
To avoid character errors or character fragments during a wake-up event, the wake-up character must be all zeros.
When the wake-up is enabled, the function works independent of the low time on the data stream. If the WUE bit is set and a valid nonzero character is received, the low time from the Start bit to the first rising edge will be interpreted as the wake-up event. The remaining bits in the character will be received as a fragmented character and subsequent characters can result in framing or overrun errors.
Therefore, the initial character in the transmission must be all
‘0’s. This must be 10 or more bit times, 13-bit times recommended
for LIN bus, or any number of bit times for standard RS-232 devices.
WUE Bit
The wake-up event causes a receive interrupt by setting the RCxIF bit. The WUE bit is cleared in hardware by a rising edge on RX/DT. The Interrupt condition is then cleared in software by reading the RCxREG register and discarding its contents.
To ensure that no actual data is lost, check the RCIDL bit to verify that a receive operation is not in process before setting the WUE bit. If a receive operation is not occurring, the WUE bit may then be set just prior to entering the Sleep mode.