25.5 Register Definitions: CCP Control
Long bit name prefixes for the CCP peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| CCP1 | CCP1 |
| CCP2 | CCP2 |