16.6 WPUx - Weak Pull-Up Control
The WPUx register controls the individual weak
pull-ups for each PORT pin. When a WPUx bit is set (WPUx = 1), the weak
pull-up will be enabled for the corresponding pin. When a WPUx bit is cleared (WPUx =
0), the weak pull-up will be disabled for the corresponding
pin.