32.5.22 ADACT
| Name: | ADACT |
| Offset: | 0x1D2C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACT[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – ACT[5:0] Auto-Conversion Trigger Select
| ACT | Auto-Conversion Trigger Source |
|---|---|
11111-10111 | Reserved |
10110 | Software write to ADPCH |
10101 | Software read of ADRESH |
10100 | Software read of ADERRH |
10011 | CLC4_OUT |
10010 | CLC3_OUT |
10001 | CLC2_OUT |
10000 | CLC1_OUT |
01111 | Interrupt-on-change Interrupt Flag |
01110 | C1_OUT |
01101 | NCO1_OUT |
01100 | PWM5_OUT |
01011 | PWM4_OUT |
01010 | PWM3_OUT |
01001 | CCP2_OUT |
01000 | CCP1_OUT |
00111 | TMR6_postscaled_OUT |
00110 | TMR4_postscaled_OUT |
00101 | TMR3_overflow |
00100 | TMR2_postscaled_OUT |
00011 | TMR1_overflow |
00010 | TMR0_overflow |
00001 | Pin selected by ADACTPPS |
00000 | External Trigger Disabled |