34.12.4 CMxPCH
| Name: | CMxPCH |
| Offset: | 0x108F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – PCH[2:0] Comparator Noninverting Input Channel Select
| PCH | Positive Input Sources |
|---|---|
111 | VSS |
110 | FVR_Buffer2 |
101 | PCH not connected |
100 | DAC1_OUT |
011 | PCH not connected |
010 | PCH not connected |
001 | CxIN1+ |
000 | CxIN0+ |