42.1 Absolute Maximum Ratings(†)

ParameterRating
Ambient temperature under bias-40°C to +125°C
Storage temperature-65°C to +150°C
Voltage on pins with respect to VSS
  • on VDD pin:
-0.3V to +6.5V
  • on MCLR pin:
-0.3V to +9.0V
  • on all other pins:
-0.3V to (VDD + 0.3V)
Maximum current(1)
  • on VSS pin
-40°C ≤ TA ≤ +85°C300 mA
85°C < TA ≤ +125°C120 mA
  • on VDD pin
-40°C ≤ TA ≤ +85°C250 mA
85°C < TA ≤ +125°C85 mA
  • on any standard I/O pin
±25 mA
Clamp current, IK (VPIN < 0 or VPIN > VDD)±20 mA
Total power dissipation(2)800 mW
Note:
  1. Maximum current rating requires even load distribution across I/O pins. Maximum current rating may be limited by the device package power dissipation characterizations, see the “Thermal Characteristics” section to calculate device specifications.
  2. Power dissipation is calculated as follows:

    PDIS = VDD x {IDD - Σ IOH} + Σ {(VDD - VOH) x IOH} + Σ (VOI x IOL)

  3. Internal Power Dissipation is calculated as follows:

    PINTERNAL = IDD x VDD

    where IDD is current to run the chip alone without driving any load on the output pins.
  4. I/O Power Dissipation is calculated as follows:

    PI/O = Σ(IOL*VOL)+Σ(IOH*(VDD-VOH))

  5. Derated Power is calculated as follows:

    PDER = PDMAX(TJ-TA)/θJA

    where TA = Ambient Temperature, TJ = Junction Temperature.
: Stresses above those listed under the “Absolute Maximum Ratings” section may cause permanent damage to the device. This is a stress rating only and functional operation of the device at those or any other conditions above those indicated in the operation listings of this specification is not implied. Exposure above maximum rating conditions for extended periods may affect device reliability.