37.8 Effects of a Reset
The ZCD circuit can be configured to default to the Active or Inactive state on Power-on Reset (POR). When the ZCD Configuration bit is cleared, the ZCD circuit will be active at POR. When the ZCD Configuration bit is set, the SEN bit must be set to enable the ZCD module.