10.12.3 PCON1
| Name: | PCON1 |
| Offset: | 0x018F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MEMV | |||||||||
| Access | R/W/HC | ||||||||
| Reset | 1 |
Bit 1 – MEMV Memory Violation Flag
| Reset States: |
|
| Value | Description |
|---|---|
| 1 | No Memory
Violation Reset occurred or set to ‘1’ by
firmware |
| 0 | A Memory
Violation Reset occurred (set to ‘0’ in hardware when a Memory
Violation occurs) |