31.1.1.5 TSR Status
The Transmit Shift Register Status (TRMT) bit indicates the status of the TSR register. This is a read-only bit. The TRMT bit is set when the TSR register is empty and is cleared when a character is transferred to the TSR register from the TXxREG. The TRMT bit remains clear until all bits have been shifted out of the TSR register. No interrupt logic is tied to this bit, so the user needs to poll this bit to determine the TSR status.
Important: The TSR register is not mapped in data memory,
so it is not available to the user.