2 Peripherals Only Available in the tinyAVR 1-series
The following peripherals are only available in tinyAVR 1-series: Digital-to-Analog Converter (DAC), Peripheral Touch Controller (PTC), and Timer/Counter Type D (TCD). There are multiple of the following peripherals on some devices: Timer/Counter Type B (TCB), Analog Comparator (AC), Analog-to-Digital Converter (ADC), and DAC. See the below table for a detailed overview:
| 1-series 2-4 KB | 1-series 8 KB | 1-series 32/16 KB | 0-series | |
|---|---|---|---|---|
| DAC | DAC0 | DAC0 | DAC0, DAC1, DAC2 | - |
| PTC | - | PTC | PTC | - |
| TCD | TCD0 | TCD0 | TCD0 | - |
| TCB | TCB0 | TCB0 | TCB0, TCB1 | TCB0 |
| AC | AC0 | AC0 | AC0, AC1, AC2 | AC0 |
| ADC | ADC0 | ADC0 | ADC0, ADC1 | ADC0 |
In some cases, peripherals may not have the ISR vector at the same address. Changing device may not be a problem as long as the device header files are changed when changing device. See Changing Device in Atmel Studio 7.0 for more information on how to do this.