3.2 Supplying Power To VDDIO2
The Multi-Voltage I/O (MVIO) can be configured in one of two supply modes by writing to the MVSYSCFG bit field in the SYSCFG1 fuse:
- Single-Supply mode, where the MVIO-capable I/O pins are powered at the same voltage level as the non-MVIO capable pins, i.e., VDD. The user must connect the VDDIO2 pin(s) to the VDD pin(s).
- Dual-Supply mode, where the MVIO-capable I/O pins are supplied by the VDDIO2 voltage, which may be different from the voltage supplied to the VDD pin(s)