2 Operating Environment
- MPLAB X IDE v6.20(1)
- MPLAB Code
Configurator v5.5.1
- MCC Core v5.7.1
- MCC Melody Core v2.8.0
- MPLAB XC8 Compilers:
- Recommended: TÜV SÜD Certified XC8 Functional Safety Compiler v2.49
- Device Family
Packs
- PIC16F1xxxx_DFP v1.25.389
- PIC18F-Q_DFP v1.25.433
- PIC18F-K_DFP v1.13.292
Notes:
- Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the MCC Melody PIC16/18 Diagnostic Library v1.1.1 using the Content Manager Tool and regenerate the code.
- The MCC plug-in is bundled with MPLAB X IDE v6.05 and later.