8 Supported Devices and Families
- 8-bit PIC Families
- PIC16F131xx(1, 4)
- PIC16F13113, PIC16F13114, PIC16F13115, PIC16F13123, PIC16F13124, PIC16F13125, PIC16F13143, PIC16F13144, PIC16F13145
- PIC16F152xx(1, 2)
- PIC16(L)F153xx(1)
- PIC16(L)F183xx(2)
- PIC16(L)F184xx
- PIC16(L)F188xx
- PIC16(L)F18854(3), PIC16(L)F18855, PIC16(L)F18856, PIC16(L)F18857, PIC16(L)F18875, PIC16(L)F18876, PIC16(L)F18877
- PIC16(L)F191xx
- PIC16(L)F19155, PIC16(L)F19156, PIC16(L)F19175, PIC16(L)F19176, PIC16(L)F19185, PIC16(L)F19186, PIC16(L)F19195, PIC16(L)F19196, PIC16(L)F19197
- PIC18(L)FxxK40
- PIC18(L)F24K40, PIC18(L)F25K40, PIC18(L)F26K40, PIC18(L)F27K40, PIC18(L)F45K40, PIC18(L)F46K40, PIC18(L)F47K40, PIC18(L)F65K40, PIC18(L)F66K40, PIC18(L)F67K40
- PIC18(L)FxxK42
- PIC18(L)F24K42, PIC18(L)F25K42, PIC18(L)F26K42, PIC18(L)F27K42, PIC18(L)F45K42, PIC18(L)F46K42, PIC18(L)F47K42, PIC18(L)F55K42, PIC18(L)F56K42, PIC18(L)F57K42
- PIC18FxxQ10
- PIC18F24Q10, PIC18F25Q10, PIC18F26Q10, PIC18F27Q10, PIC18F45Q10, PIC18F46Q10, PIC18F47Q10
- PIC18FxxQ40
- PIC18F04Q40, PIC18F05Q40, PIC18F06Q40, PIC18F14Q40, PIC18F15Q40, PIC18F16Q40
- PIC18FxxQ41
- PIC18F04Q41, PIC18F05Q41, PIC18F06Q41, PIC18F14Q41, PIC18F15Q41, PIC18F16Q41
- PIC18FxxQ43
- PIC18F25Q43,PIC18F26Q43, PIC18F27Q43, PIC18F45Q43,PIC18F46Q43, PIC18F47Q43, PIC18F55Q43,PIC18F56Q43, PIC18F57Q43
- PIC18FxxQ83
- PIC18F26Q83, PIC18F27Q83, PIC18F46Q83, PIC18F47Q83, PIC18F56Q83, PIC18F57Q83
- PIC18FxxQ84
- PIC18F26Q84, PIC18F27Q84, PIC18F46Q84, PIC18F47Q84, PIC18F56Q84, PIC18F57Q84
Notes:
- These devices do not have EEPROM.
- These devices do not have Windowed WDT.
- These devices have limited memory. Enabling multiple tests may result in a compilation error.
- The SW_CLOCK_PERIODIC_MONITOR_01 test is not supported for the PIC16F131xx device family.
When executing all the available diagnostics tests together along with the examples enabled, it is recommended to enable higher XC8 optimization levels (level 2 or higher) for devices with program memory of 14 K bytes or less. This will ensure that all tests and examples will fit in the device program memory.
- PIC16F131xx(1, 4)