4.6.13.6.1 USB_DESCRIPTOR_PTR_t
USB_DESCRIPTOR_PTR_t
Union of a uint8_t pointer and pointers to the different descriptor types.
MISRA C:2012 Deviation Advisory: misra-c2012-19.2
Justification: Needed for the stack to parse through the configuration descriptors without pointer casting between the different descriptor types and uint8_t.