4.5.24.1 Detailed Description
Represents the endpoint configuration table based on the number of endpoints in use. The table data structure is defined by USB_EP_TABLE_struct in the device header file, modified to support configuration of size from USB_EP_NUM.
#include <usb_peripheral_avr_du.h>