4.5.24 USB_ENDPOINT_TABLE_struct Struct Reference
Represents the endpoint configuration table based on the number of endpoints in use. The table data structure is defined by USB_EP_TABLE_struct in the device header file, modified to support configuration of size from USB_EP_NUM.