4.4.17.2.1 USB_VendorClassInit()
void USB_VendorClassInit (USB_SETUP_EVENT_CALLBACK_t interfaceEnabledCallback, USB_SETUP_PROCESS_CALLBACK_t vendorControlRequest, USB_EVENT_CALLBACK_t interfaceDisabledCallback)
Sets up interfaces for use with the Vendor class.
| interfaceEnabledCallback |
- Callback to the interface enable function |
| vendorControlRequest |
- Callback to the control request function |
| interfaceDisabledCallback |
- Callback to the interface disable function |
None. |