4.6.40.3 Variables
USB_ENDPOINT_TABLE_t endpointTable
SRAM tables for the FIFO and endpoint registers, as well as the FRAMENUM register. Represents the endpoint configuration table based on the number of endpoints in use. This line instantiates an object using the data structure type.