4.5.33.2.7 ZLPEnable
uint8_t ZLPEnable
A Zero Length Packet (ZLP) is enabled for the end of this transfer if the transfer size is a multiple of endpoint size
uint8_t ZLPEnable
A Zero Length Packet (ZLP) is enabled for the end of this transfer if the transfer size is a multiple of endpoint size