4.4.9.3.4 USB_HIDRequestHandler()
RETURN_CODE_t USB_HIDRequestHandler (USB_SETUP_REQUEST_t * setupRequestPtr)
Initializes the HID class and performs control transfers.
| setupRequestPtr |
- Pointer to the Setup Request struct |
SUCCESS or an Error code according to RETURN_CODE_t |