4.6.10.1 Macros
#define STATIC static
#define MAX_ENDPOINT_SIZE_DEFAULT (64)
The maximum endpoint packet size for the default endpoint types (control, bulk, interrupt).
#define MAX_ENDPOINT_SIZE_ISO (1023)
The maximum endpoint packet size for the isochronous endpoint type.