4.6.27.1 Data structures
struct USB_PIPE_struct
Structure for a pipe which has an address and direction.
struct USB_SETUP_REQUEST_struct
struct USB_DESCRIPTOR_HEADER_struct
struct USB_DEVICE_DESCRIPTOR_struct
struct USB_DEV_QUAL_DESC_struct
struct USB_DEV_BOS_DESC_struct
struct USB_DEV_CAPA_EXT_DESC_struct
struct USB_DEV_LPM_DESC_struct
struct USB_ASSOCIATION_DESC_struct
struct USB_IAD_DESC_struct
Standard USB association descriptor structure.
struct USB_INTERFACE_DESCRIPTOR_struct
Ch. 9.6.5 Standard USB interface descriptor structure.
struct USB_STRING_LANG_ID_DESCRIPTOR_struct
Structure for the USB string Language ID descriptor.