4.4.10.3.4 USB_HIDKeyModifierUp()
RETURN_CODE_t USB_HIDKeyModifierUp (uint8_t modifierID)
Updates the keyboard report by removing the released modifier key in the modifier byte in the report array.
| modifierID |
- ID of modifier key being released |
SUCCESS or an Error code according to RETURN_CODE_t |