4.4.13.1.1 Modules
-
This file encompasses all the register settings of the AVR DU device in the form of inline functions. It also abstracts the Read-Modify-Write loop for STATUS registers, which is required, as the hardware and software can both write into the STATUS register.
-
API module for usb_peripheral_endpoint covering endpoint-related functions.
-
API module for usb_peripheral covering low-level USB transaction functions.